Standby UPS Series

CP625HG

DISCONTINUED
  • Capacity: 625VA / 375W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication ports: USB
  • Management software: PowerPanel® Personal Edition
  • ENERGY STAR® qualified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $100,000
Overview

Product Overview

The CyberPower CP625HG Standby uninterruptible power supply (UPS) safeguards a home office PC and other electronics (monitors, printers, scanners, speakers, fax machines, CD/DVD players and iPods) from surges, spikes, sags, brownouts and other power abnormalities. Its composite integrated circuitry offers advanced lightning protection. This UPS system is ENERGY STAR® qualified and utilizes GreenPower UPS™ high-efficiency design to save on energy costs by reducing energy consumption and heat buildup.

The CP625HG UPS system has a capacity of 625VA/375 Watts, eight NEMA 5-15R receptacles, widely-spaced to accommodate transformer-based plugs. Its compact design allows for horizontal or vertical placement, or it can be conveniently mounted on a wall. This UPS has a maintenance-free12V/5.5Ah battery, offers connectivity via one HID compliant USB, provides phone/network (RJ11) line protection and EMI/RFI filters that shield against electromagnetic and radio frequency disturbances. PowerPanel® Personal Edition UPS Management software is included to monitor the vitals of the UPS and will safely shutdown the system in case of a power outage. The CP625HG comes with a three-year warranty and a $100,000 Connected Equipment Guarantee.

The CP625HG UPS system has a capacity of 625VA/375 Watts, eight NEMA 5-15R receptacles, widely-spaced to accommodate transformer-based plugs. Its compact design allows for horizontal or vertical placement, or it can be conveniently mounted on a wall. This UPS has a maintenance-free12V/5.5Ah battery, offers connectivity via one HID compliant USB, provides phone/network (RJ11) line protection and EMI/RFI filters that shield against electromagnetic and radio frequency disturbances. PowerPanel® Personal Edition UPS Management software is included to monitor the vitals of the UPS and will safely shutdown the system in case of a power outage. The CP625HG comes with a three-year warranty and a $100,000 Connected Equipment Guarantee.

Product Features
  • Energy-Saving Technology
    This ENERGY STAR® qualified UPS system utilizes GreenPower UPS™ high-efficiency design to save on energy costs by reducing energy consumption and heat buildup. Users can save up to 75% when compared to competitive models.
  • EMI/RFI Filters
    Shielding against electromagnetic interference and radio frequency signals prevents line noise (“humming”) over telephone lines or audio systems.
  • Transformer-Spaced Outlets
    Widely-spaced outlets accommodate transformer-based plugs without compromising the utility of other outlets.
  • USB Connectivity
    HID compliant USB port enables full integration with built-in power management and auto shutdown features of Windows, Linux and Mac OS X.
  • Convenient Mounting
    Multiple mounting options: horizontal, vertical, cabinet, and wall.
  • LED Indicators
    LED status lights indicate Power-On and wiring faults.
  • Audible Alarms
    Distinctive tones identify when the model is running on battery power, if it is overloaded or when the battery is low.
  • Resettable Circuit Breaker
    The user may use this convenient model reset switch in case of an overload.
  • PowerPanel® Personal Edition Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available. See the Resources tab.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, User Manual

WARNING

Specifications
Expand All
General
Energy Saving GreenPower UPS™ High-Efficiency
Energy Star Certified Yes
UPS Topology Standby
Battery
Battery Quantity 1
Battery Size 12 V / 5.5 Ah
Battery Type Sealed Lead-Acid Battery
Runtime at Full Load 2 min
Runtime at Half Load 8 min
Typical Recharge Time 8 Hours
User Replaceable Battery No
Input
Cord Length 5 ft (1.5 m)
Input Frequency Range 47 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Input Surge Protection 15 A
Output
On Battery Frequency 50/60 Hz ± 1%
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 8 – NEMA 5-15R
Outlets – Battery & Surge Protected 4
Outlets – Surge-Only Protected 4
Outlets – Total 8
Outlets – Widely Spaced 4
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 625 VA
Watts 375 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Phone Protection RJ11 1-In / 2-Out
Surge Suppression (Joules) 890 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
HID Compliant USB Port Yes
LED Indicators Power On
Wiring Fault
Management Cable USB Cable
Software (Free Download) PowerPanel® Personal
Physical
Form Factor Compact
Keyhole Mounting Slots Yes
Dimensions
Physical Dimensions – (WxHxD) (cm) 24.77 x 15.24 x 7.62 (cm)
Physical Dimensions – (WxHxD) (in) 9.75 x 6 x 3 (in)
Physical Dimensions – (WxHxD) (mm) 248 x 152 x 76 (mm)
Physical Weight (kg) 2.9
Physical Weight (lb) 6.4
Dimensions – Shipping
Shipping – Weight (kg) 3.71
Shipping – Weight (lb) 8.17
Shipping Dimensions – (WxHxD) (cm) 20.96 x 13.34 x 37.47 (cm)
Shipping Dimensions – (WxHxD) (in) 8.25 x 5.25 x 14.75 (in)
Shipping Dimensions – (WxHxD) (mm) 209.55 x 133.35 x 374.65 (mm)
Environmental
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
cUL 107.3
FCC DOC Class B
Warranty
CEG Amount $100000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U1A
Product Warranty 3 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 SL950U 950 VA510 WCompactSimulated Sine Wave8 - NEMA 5-15R $149.95
 ST425 425 VA260 WCompactSimulated Sine Wave8 - NEMA 5-15R $64.95
 ST625U 625 VA360 WCompactSimulated Sine Wave8 - NEMA 5-15R $84.95
 SL700U 700 VA370 WCompactSimulated Sine Wave8 - NEMA 5-15R $99.95
 ST900U 900 VA500 WCompactSimulated Sine Wave12 - NEMA 5-15R $139.95
 CP550SLG 550 VA330 WCompactSimulated Sine Wave8 - NEMA 5-15R $79.95
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.