Product Overview
Ensure continued operation of critical devices with the CyberPower PDU24007 Metered ATS PDU. Ideal for data centers and network closets, this unit provides power redundancy to single-corded connected equipment. If power for the primary source exceeds the lower or upper thresholds, or if power fails, the PDU will switch to the secondary power source to ensure continuous operation. The PDU will switch back to the primary power source when incoming power becomes stable.
The PDU24007 supports inputs between 200-240V and includes (16) IEC C13, (2) IEC C19, and (1) NEMA L6-30R outlets. Dual NEMA L6-30P power cords are plugged into separate power sources (A and B), and information about each power source is provided via LED indicator lights on the front of the unit. Other features include an LCD with selectable background color, upgradeable firmware, and network-grade plugs and outlets. The CyberPower PDU24007 is protected by a three-year limited warranty.
Product Features
- Power Distribution
Delivers AC power to servers, equipment, and connected devices via a power distribution unit. - Automatic Transfer Switch
Dual power cords (A and B) provide redundant power sources to devices with single power supplies and can be plugged into separate compatible sources* to ensure continuous access. Users select the preferred source as the primary input. CyberPower Smart App Online and Sinewave series UPS are highly recommended for use as the power source.
*Note: Only sine wave AC power sources are compatible with this ATS PDU. Simulated sine wave AC power sources are NOT compatible. - Selectable Color LCD
Provides current draw (amperes) for connected equipment for real-time load monitoring. User selectable LCD background color allows for easy classification of PDU based on application. The LCD turns red when there is an alert. - Upgradeable Firmware
Downloadable improvements (firmware updates) to programs that run the PDU. - Switch-free Design
Safeguards against accidental power shut down. - Mounting Brackets
Includes all necessary hardware for horizontal rack installation. - Long Input Power Cord
Reaches distant power sources, allowing the PDU to be placed where it’s needed. - Cord Retention Brackets
Secures power cords, keeping them organized and accessible. Helps cords stay plugged in. - Network-Grade Plugs and Outlets
Highly durable construction ensures the efficient distribution of power in demanding IT or industrial environments to servers, equipment, and connected devices. - Durable Metal Housing
Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product. - Three-Year Limited Warranty
Covers the PDU for three years and connected equipment for as long as you own the product. See warranty for details.
Typical Applications
Compatible Products
What's In The Box
PDU, (2) Mounting Brackets, (24) M4 x 8 Bracket Mounting Screws, (6) M5 x 12 Rack Mounting Screws / (6) Washers, (2) Cord Retention Trays, (12) M3 x 6 Cord Retention Tray Mounting Screws, (50) Cable Ties, RJ45/DB9 Serial Port Connection Cable, User’s Manual
WARNING
This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.