Multi-Pack Surge

MP1096SSW

DISCONTINUED

10 Outlet Surge Protector

  • AC Outlets: 10
  • AC Outlet Type: NEMA 5-15R
  • Surge Protection: 3600 Joules
  • USB-A Ports: 1
  • USB-A Output: 2.4A
  • USB-C Ports: 1
  • USB-C Output: 15W
  • Cord Length: 4 ft
  • Plug Type: NEMA 5-15P
  • Plug Style: flat
  • Electrical Rating: 125V/15A/60Hz
  • Connected Equipment Guarantee: $300,000
  • Warranty: One Year Limited

5 Outlet Surge Protector

  • Surge suppression: 500 J
  • Outlet type: NEMA 5-15R
  • Outlet quantity: 5
  • Total USB Output: 15W
  • USB-C charge ports: 1
  • USB-C charge output: 15W
  • USB-A charge ports: 1
  • USB charge output: 2.4A
  • Power cord length: 4 ft
  • Plug style: Right-angle 45° offset
  • Volts: 125 V
  • Circuit breaker: 15 A
  • EMI/RFI Filtration: Yes
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $25,000

3 Outlet Wall Tap

  • Volts: 125 V
  • Plug type: NEMA 5-15P
  • Outlet type: 3 NEMA 5-15R
  • USB-A charge ports: 4 (4.2-Amp)
  • Lighted USB ports: Yes
  • Warranty: One Year Limited
Overview

Product Overview

The Cyberpower MP1096SSW combo pack comes with one 10 outlet surge protector strip with USB, one 5 outlet surge protector strip with USB, and one 3 outlet wall tap with USB.

Product Features

Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike, preventing damage.

USB Charge Ports
Charge USB enabled mobile devices.

EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.

Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.

LED Indicators
Illuminate to show status (Powered, Protected, Grounded).

Keyhole Slots
Enable the surge protector power strips to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.

Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model.

Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.

What's In The Box

(1) 10 Outlet Surge Protector Power Strip w/USB, (1) 5 Outlet Surge Protector Power Strip w/USB, (1) 3 Outlet Wall Tap w/USB

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Output
USB Charge Port Yes
Surge Protection & Filtering
Response Time <1 Nanosecond
Physical
Color White
Dimensions – Shipping
Shipping – Weight (kg) 1.45
Shipping – Weight (lb) 3.2
Shipping Dimensions – (WxHxD) (cm) 17.78 x 12.7 x 35.56 (cm)
Shipping Dimensions – (WxHxD) (in) 7 x 5 x 14 (in)
Shipping Dimensions – (WxHxD) (mm) 177.8 x 127.0 x 355.6 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449 4th Edition
Warranty
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
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
 Model OutletsUSB PortsSurge ProtectionCord LengthProtection MSRP
 B6032PK 6 - NEMA 5-15RNone600 J3 ft (0.9 m) $24.99
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $74.99
 MP1087SS 6 - NEMA 5-15RNone500 J3 ft (0.9 m) $24.95
 MP60BK 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 MP62BL 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
 MP61WH 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99