Hardware

RMCARD201

DISCONTINUED
  • Protocol support: TCP/IP, UDP, SNMP, HTTP
  • Remote management: HTTP, NMS
  • Auto shutdown: Workstations, multiple servers
  • Auto shutdown clients: 6
  • Auto event notification: SNMP trap
  • Remote scheduling: Shutdown, startup, reboot
  • Ethernet speeds: 10 Mbps
  • Internal card: RJ45 connectivity
  • SNMP MIB: Yes
Overview

Product Overview

Enhance any CyberPower Smart App UPS system with the RMCARD201, a remote management card that provides remote management and configuration of the UPS via a standard Web browser or network management system (NMS). Especially suited to enterprise installations where the administrator may not be onsite, the RMCARD201 provides scheduling for UPS shutdown, startup, and rebooting, along with flexible event action setting, event logging, and automatic event notification sent through SNMP trap.

Product Features
  • Remote Management
    Allows administrators to control and configure the UPS without being onsite via a standard web browser or network management system (NMS).
  • Built-In Automatic Shutdown
    Protects servers and workstations from data loss due to power failure.
  • Offsite Scheduling of UPS Operation
    Lets administrators conduct scheduled times for UPS shutdown, startup, and reboot. Functionality includes event action management, event logging, and automatic event notification.
  • Automatic Event Notification
    Provides immediate updates about power events via SNMP trap.
  • Event Logging
    Traces the UPS operational history.
  • Event Action Settings
    Allow administrators to customize options for Event Actions.
WARNING

Specifications
Expand All
Output
USB Charge Port No
Management & Communications
Hardware Connection Port RJ45
Protocols TCP/IP, UDP, SNMP, HTTP protocol
Dimensions
Physical Dimensions – (WxHxD) (cm) 5.28 x 3.61 x 8.0 (cm)
Physical Dimensions – (WxHxD) (in) 2.08 x 1.42 x 3.15 (in)
Physical Dimensions – (WxHxD) (mm) 53 x 36 x 80 (mm)
Physical Weight (kg) 0.04
Physical Weight (lb) 0.09
Dimensions – Shipping
Shipping Dimensions – (WxHxD) (cm) 16.51 x 6.05 x 17.15 (cm)
Shipping Dimensions – (WxHxD) (in) 6.5 x 2.38 x 6.75 (in)
Shipping Dimensions – (WxHxD) (mm) 165.1 x 60.45 x 171.45 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 14 – 122 °F (-10 – 50 °C)
Compatibility
UPS Models OR/OR Series UPS and ATS PDU with Smart Slot
Certifications
Environmental RoHS Compliant
Safety FCC Class B
CE
Warranty
Product Warranty 3 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.