Hardware

RMCARD100

DISCONTINUED
  • Protocol support: TCP/IP, UDP, SNMP, HTTP, BOOTP, DHC
  • Remote management: HTTP, NMS
  • Auto shutdown: Workstations, multiple servers
  • Auto shutdown clients: 10
  • Auto event notification: SNMP trap
  • Remote scheduling: Shutdown, startup, reboot
  • Ethernet speeds: 10 Mbps
Overview

Product Overview

Enhance any CyberPower Smart App UPS system with the RMCARD100, a remote management card that provides remote management and configuration of the UPS via a standard Web browser or network management system (NMS). Especially suited to enterprise installations where the administrator may not be onsite, the RMCARD100 provides scheduling for UPS shutdown, startup, and rebooting, along with flexible event action setting, event logging, and automatic event notification sent through SNMP trap.

Product Features
  • Remote Management
    Allows administrators to control and configure the UPS without being onsite via a standard web browser or network management system (NMS).
  • Built-In Automatic Shutdown
    Protects servers and workstations from data loss due to power failure.
  • Offsite Scheduling of UPS Operation
    Lets administrators conduct scheduled times for UPS shutdown, startup, and reboot. Functionality includes event action management, event logging, and automatic event notification.
  • Automatic Event Notification
    Provides immediate updates about power events via SNMP trap.
  • Event Logging
    Traces the UPS operational history.
  • Event Action Settings
    Allow administrators to customize options for Event Actions.
Specifications
Expand All
General
Type Network Management Card
Communication
Protocols TCP/IP, UDP, SNMP/HTTP, BOOTP and DHCP
Network Connection Serial-to-RJ45 – 10/100Mbps Ethernet
Physical
Dimensions (WxHxD) (in.) 2.08 x 0.86 x 3.42
Dimensions (WxHxD) (mm.) 53 x 22 x 87
Weight (lbs.) 0.09
Weight (kg.) 0.04
Shipping Dimensions
Dimensions (WxHxD) (in.) 6.61 x 2.36 x 6.53
Dimensions (WxHxD) (mm.) 168 x 60 x 166
Weight (lbs.) 0.6
Weight (kg.) 0.27
Environmental
Operating Temperature 32°F to 104°F / 0°C to 40°C
Operating Humidity 0% – 90% non-condensing
Operating Elevation 0-10000 feet (0-3000 meters)
Storage Temperature 14°F to 122°F / -10°C to 50°C
Storage Relative Humidity 0% – 95% non condensing
Storage Elevation 0-50000 feet (0-15000 meters)
Compatibility
UPS Models CPS1500AVR
Certifications
Safety FCC Class B, CE
Environmental RoHS Compliant
Warranty
Product Warranty 3 Years Limited
Downloads

RMCARD100

1.59 MB

RMCARD100

4.75 MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
Runtime