Carbon™ Rack Cable Management

CRA30002

$56.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: 1U 2″ deep metal duct cable manager with snap on cover
  • Compatibility: Fits any 19″ EIA-310 standard rack enclosure or open frame rack
  • Construction: Cold rolled steel to hold thick cables or multiple power cords
  • Installation: Hardware Included
  • Warranty: 5 years
Overview

Product Overview

Product Features

The CRA30002 duct cable manager helps reduce cable stress and organize cable runs in any standard EIA-310 19″ rack enclosure or open frame rack. Mounting hardware is included. The CRA30002 is covered by a 5-year limited warranty..

Typical Applications
Compatible Products
Specifications
Expand All
General
Type Metal Duct Cable Manager
Physical
Rack Height 1U
Installation Hardware Included
Material Cold Rolled Steel
Unit Dimensions – WxHxD (in) 18.98 x 1.77 x 2.87
Unit Dimensions – WxHxD (mm) 482 x 45 x 73
Weight (lbs) 1.06
Weight (kg) 0.48
Shipping Dimensions – WxHxL (in) 3.7 x 3.1 x 20.2
Shipping Dimensions – WxHxL (mm) 95 x 80 x 513
Shipping Weight (lbs) 2.1
Shipping Weight (kg) 1
Certifications
Approvals RoHS
Warranty
Product Warranty 5 Years Limited
Downloads

CRA30002

666 KB

Rack Accessories

1.95 MB

Product Warranty Card

180 KB
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
 Model DescriptionRack HeightToolless Mount MSRP
 CRA30001 Metal Duct0UYes $155.00
 CRA30007 Flex Ring0UYes $112.00
 CRA30008 Cable LadderNoneYes $251.00
 CRA30002 Metal Duct1UNo $56.00
 CRA30005 Brush Panel1UNo $38.00
 CRA30003 Flexible Duct1UNo $69.00
 CRA30004 Flex Ring1UNo $42.00
 CRA30006 Flex Ring2UNo $44.00
 CRA30009 Cable TroughNoneYes $95.00
 CRA30010 Cable TroughNoneYes $75.00