Cable Management

CRA30006

$119.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: 2U flexible ring cable manager
  • Compatibility: Fits any 19″ EIA-310 standard rack enclosure or open frame rack
  • Installation: Hardware included
  • Warranty: 5 years
Overview

Product Overview

The CRA30006 helps reduce cable stress and organize cable runs in any standard 19" EIA-310 rack enclosure or open frame rack. Mounting hardware is included. The CRA30006 is covered by a 5-year limited warranty.

Product Features
Typical Applications
What's In The Box

Cable manager, Mounting Hardware

WARNING

This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Output
USB Charge Port No
Physical
Color Black
Installation Hardware Included
Material Plastic
Cold Rolled Steel
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 48.31 x 8.79 x 9.6 (cm)
Physical Dimensions – (WxHxD) (in) 19.02 x 3.46 x 3.78 (in)
Physical Dimensions – (WxHxD) (mm) 483 x 88 x 96 (mm)
Physical Weight (kg) 0.64
Physical Weight (lb) 1.41
Dimensions – Shipping
Shipping – Weight (kg) 9.98
Shipping – Weight (lb) 22.0
Shipping Dimensions – (WxHxD) (cm) 12.07 x 12.07 x 53.98 (cm)
Shipping Dimensions – (WxHxD) (in) 4.75 x 4.75 x 21.25 (in)
Shipping Dimensions – (WxHxD) (mm) 120.65 x 120.65 x 539.75 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 5 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model DescriptionRack HeightToolless Mount MSRP
 CRA30002 1UHardware Included $152.00
 CRA30004 1UHardware Included $114.00
 CRA30006 2UHardware Included $119.00