Cable Management

CRA30007

DISCONTINUED
  • Type: 6 ft vertical flexible ring cable manager
  • Installation: Toolless mounting
  • Compatibility: Fits any EIA-310 rack compliant enclosure
  • Warranty: 5 years
Overview

Product Overview

The CRA30007 helps eliminate cable stress and organize cable runs within EIA-310 compliant rack enclosures or open frame racks. It has 2 sections, each 3 ft long, to allow for flexible installation options. This model features toolless keyhole button mounting hardware for quick and easy installation. The CRA30007 is covered by a 5-year limited warranty.

Product Features
Typical Applications
What's In The Box

Cable manager

WARNING

This product can expose you to chemicals including Vinyl Chloride, which is known to the State of California to cause cancer. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Output
USB Charge Port No
Physical
Color Black
Installation Toolless Mounting
Material Plastic
Cold Rolled Steel
Rack Height 0U
Dimensions
Physical Dimensions – (WxHxD) (cm) 8.76 x 86.36 x 4.85 (cm)
Physical Dimensions – (WxHxD) (in) 3.45 x 34 x 1.91 (in)
Physical Dimensions – (WxHxD) (mm) 88 x 864 x 49 (mm)
Physical Weight (kg) 1.49
Physical Weight (lb) 3.28
Dimensions – Shipping
Shipping – Weight (kg) 16.33
Shipping – Weight (lb) 36.0
Shipping Dimensions – (WxHxD) (cm) 12.7 x 5.08 x 90.81 (cm)
Shipping Dimensions – (WxHxD) (in) 5.0 x 2.0 x 35.75 (in)
Shipping Dimensions – (WxHxD) (mm) 127.0 x 50.8 x 908.05 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 5 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model DescriptionRack HeightToolless Mount MSRP
 CRA30002 1UHardware Included $152.00
 CRA30004 1UHardware Included $114.00
 CRA30006 2UHardware Included $119.00