Cable Management

CRA30008

DISCONTINUED
  • Type: Cable ladder
  • Installation: Toolless mounting
  • Warranty: 5 years
Overview

Product Overview

The CRA30008 helps reduce cable stress and run cables securely between or within rack rows. The cable ladder has (2) 5 ft sections for flexible installation options. A grounding stud is pre-installed to provide a tie-in point to the enclosure and facility ground. The CRA30008 is covered by a 5-year limited warranty.

Note: Installation in a CyberPower CR42U11001 or CR24U11001 rack enclosure requires CRA30009 or CRA30010. No additional hardware is required to install in CyberPower CR45U40001 or CR25U40001 4-post open frame rack.

Product Features
Typical Applications
What's In The Box

Cable ladder, Mounting Hardware, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Output
USB Charge Port No
Physical
Color Black
Installation Hardware Included
Material Cold Rolled Steel
Dimensions
Physical Dimensions – (WxHxD) (cm) 30.2 x 6.35 x 149.86 (cm)
Physical Dimensions – (WxHxD) (in) 11.89 x 2.5 x 59.0 (in)
Physical Dimensions – (WxHxD) (mm) 302 x 64 x 1499 (mm)
Physical Weight (kg) 7.57
Physical Weight (lb) 16.7
Dimensions – Shipping
Shipping – Weight (kg) 27.44
Shipping – Weight (lb) 60.5
Shipping Dimensions – (WxHxD) (cm) 34.93 x 8.89 x 152.4 (cm)
Shipping Dimensions – (WxHxD) (in) 13.75 x 3.5 x 60.0 (in)
Shipping Dimensions – (WxHxD) (mm) 349.25 x 88.9 x 1524.0 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 5 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model DescriptionRack HeightToolless Mount MSRP
 CRA30002 1UHardware Included $152.00
 CRA30004 1UHardware Included $114.00
 CRA30006 2UHardware Included $119.00