Cable Management

CRA30009

DISCONTINUED
  • Type: Cable management trough system
  • Installation: Toolless mounting
  • Compatibility: Fits CR42U11001 and CR24U11001
  • Warranty: 5 years
Overview

Product Overview

The CRA30009 trough system allows users to safely and securely run power distribution on top of rack enclosures. Can be used across multiple racks in a row to create a dedicated path for cable runs, reducing cable stress. This model features toolless mounting to the rack roof panel and has a grounding stud to tie-in to the enclosure and the facility ground. Compatible with the CR42U11001 and CR24U11001 rack enclosures. The CRA30009 comes with a 5-year limited warranty.

Product Features
Typical Applications
What's In The Box

Power cable trough, Quick Start Guide

WARNING

Specifications
Expand All
Output
USB Charge Port No
Physical
Color Black
Installation Toolless Mounting
Material Cold Rolled Steel
QTY per kit 1
Dimensions
Physical Dimensions – (WxHxD) (cm) 57.0 x 18.01 x 46.0 (cm)
Physical Dimensions – (WxHxD) (in) 22.44 x 7.09 x 18.11 (in)
Physical Dimensions – (WxHxD) (mm) 570 x 180 x 460 (mm)
Physical Weight (kg) 3.81
Physical Weight (lb) 8.4
Dimensions – Shipping
Shipping – Weight (kg) 18.26
Shipping – Weight (lb) 40.25
Shipping Dimensions – (WxHxD) (cm) 47.63 x 19.05 x 58.42 (cm)
Shipping Dimensions – (WxHxD) (in) 18.75 x 7.5 x 23.0 (in)
Shipping Dimensions – (WxHxD) (mm) 476.25 x 190.5 x 584.2 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 5 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model DescriptionRack HeightToolless Mount MSRP
 CRA30002 19" 1U metal duct cable manager with cover, 5 year warranty1UHardware Included $152.00
 CRA30004 19" 1U flexible ring cable manager, 5 year warranty1UHardware Included $114.00
 CRA30006 19" 2U flexible ring cable manager, 5 year warranty2UHardware Included $119.00