Outdoor

CS24C12V2-E

DISCONTINUED
  • Universal input voltage: 100-240Vac (Universal Input)
  • On battery output voltage: 12 VDC
  • Outdoor use: Type 3R protection rating
  • Rated power: 24 W
  • Battery: 12V/7.2Ah
  • Intelligent control: Yes
  • Telemetry interface: Yes
Overview

Product Overview

Designed for exterior installation, the CS24C12V2-E Outdoor CyberShield™ FTTx System allows service providers easy access to the power supply and battery. Outdoor mounting eliminates the need to schedule a service appointment with a subscriber to enter a residence or business location. The CS24C12V2-E supplies continuous 12 VDC to local power network interface devices (NID), cable telephone modems, wireless base stations, fiber to the home (FTTH), optical network terminals (ONT), and integrated access devices.

Features of the CS24C12V2-E include high-function design, cold start functionality, microprocessor intelligent control, a telemetry interface, optional extendable runtime, user-replaceable battery, and LED indicators. It also comes with a three-year warranty.

Product Features
  • Outdoor Design
    Provides durable, weather-proof casing to protect the model and features outdoor mounting for access to the power supply and battery.
  • Cold Start Functionality
    Restores emergency power to the load after the installation of a new battery.
  • Telemetry Interface
    Provides conditions to the ONT: On Battery, Replace Battery, Battery Missing, Low Battery.
  • LED Status Indicators
    Provide information about the control and operation of the model related to AC/DC mode, battery missing, and DC output.
  • User Replaceable Battery
    Can be changed by a technician when needed without replacing the entire model.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.
Compatible Products
What's In The Box

UPS System, User Manual, Power Cord, Accessory Pack

WARNING

This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Battery
Battery Quantity 1
Battery Size 12 V / 7.2 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge RB1270
Replacement Battery Cartridge Quantity 1
Typical Recharge Time 14 Hours (0% to 90% charged)
User Replaceable Battery Yes
Input
Input Frequency Range 50 Hz – 60 Hz
Input Voltage Range 100 VAC – 240 VAC (Universal Input)
Output
Efficiency > 75%
On Battery Voltage 12 VDC
Output Connection 7-Pin Communication Signal Connector (DECA ME030-350-07)
Output Ground Reference Floating Ground
Output Voltage 12 VDC
Rated Power Output 24 W
USB Charge Port No
Surge Protection & Filtering
Mode Yes
Management & Communications
Communication Interface On Battery
Replace Battery
Missing Battery
Low Battery
LED Indicators AC
Output Load
Battery Mode
Power
Auto-Charge Yes
Dimensions
Physical Weight (kg) 3.49
Physical Weight (lb) 7.7
Dimensions – Shipping
Shipping – Weight (kg) 6.46
Shipping – Weight (lb) 14.25
Shipping Dimensions – (WxHxD) (cm) 26.67 x 15.88 x 36.2 (cm)
Shipping Dimensions – (WxHxD) (in) 10.5 x 6.25 x 14.25 (in)
Shipping Dimensions – (WxHxD) (mm) 266.7 x 158.75 x 361.95 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 5 – 122 °F (-15 – 50 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 122 °F (-15 – 50 °C)
Certifications
Safety UL60950-1/CSA CS22.2 NO.60950-1-07
IEC/EN 60950-1
FCC PART 15 CLASS B
CISPR 22 CLASS B
NEMA Type 3R
Warranty
Product Warranty 3 Year Limited Warranty
Support
What does the Outdoor FTTx Series provide?

The CyberShield Outdoor design provides outdoor mounting and durable, weather-proof casing to protect an FTTx/Telecom unit.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VoltageRate PowerExtended Runtime OptionBattery