Cables

CPU3RTAKT

$17.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Color: Black
  • Length: Up to 2.5 ft. (retractable)
  • Type: USB 2.0
  • Adapters: 2
  • Compatible with: USB 2.0/1.1
    Mac and Windows Operating Systems
    USB port required
  • Warranty: 3 year
Overview

Product Overview

The CyberPower CPU3RTAKT USB 2.0 Kit contains two USB adapters to charge and sync your iPod, iPhone, iPad to a Mac, PC, Notebook or USB charger using the adapter for your Apple device. The CPU3RTAKT includes a retractable cable (2.5 ft.), with 2 adapters, Apple Lightning-to-Micro USB adapter and an Apple 30pin-to-Micro USB adapter. It comes with a three-year limited warranty.

Product Features
  • Retractable Cable
    Allows you to select the cable length you need.
  • USB Adapters
    The Apple Lightning and 30 pin-to-Micro USB adapters provide connectivity for most Apple devices.
  • Three-Year Limited Warranty
    Covers product defects in materials and workmanship under normal use and conditions within three years of the purchase date. See warranty for details.
What's In The Box

Retractable Cable (2.5 ft.), Apple Lightning-to-Micro USB adapter, Apple 30pin-to-Micro USB adapter

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Cable Specifications
Adapters Apple Lightning
Apple 30-Pin
Cable Length 2.5 ft
Cable Type USB 2.0
Output
USB Charge Port No
Physical
Color Black
Material Plastic
Dimensions
Physical Weight (kg) 0.05
Physical Weight (lb) 0.12
Dimensions – Shipping
Shipping Dimensions – (WxHxD) (cm) 13.97 x 1.27 x 17.78 (cm)
Shipping Dimensions – (WxHxD) (in) 5.5 x 0.5 x 7.0 (in)
Shipping Dimensions – (WxHxD) (mm) 139.7 x 12.7 x 177.8 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 3 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model TypeConnectorCord LengthColorTransfer Rate MSRP
 CPU3RTAKT USB 2.02.5 ftBlack $17.95
 500-25-SPU Cat6Booted, Snagless25 ftPurple500 Mhz $29.95
 500-07-SPU Cat6Booted, Snagless7 ftPurple500 Mhz $12.95
 350-07-SSL Cat5eMolded, Snagless7 ftSilver350 Mhz $11.95
 350-14-SSL Cat5eMolded, Snagless14 ftSilver350 Mhz $19.95
 350-25-SSL Cat5eMolded, Snagless25 ftSilver350 Mhz $24.95
 500-14-SPU Cat6Booted, Snagless14 ftPurple500 Mhz $21.95