USB Chargers

TRDC2A2USB

DISCONTINUED
  • Power source: USB
  • USB charge ports: 2
  • Plug type: DC plug
  • Overload: Protected
  • LED indicator: Power
  • Warranty: 1 year
Overview

Product Overview

The CyberPower TRDC2A2USB uTravel™ USB Charger, with two USB ports (2.1 Amp shared), quickly charges and powers your mobile devices by plugging into your vehicle's 12V DC power outlet. The USB ports power smartphones, MP3 players, digital cameras, and similar mobile devices. The TRDC2A2USB is backed by a one-year limited warranty.

Product Features
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • DC Plug
    Fits into your vehicle’s DC adapter.
  • Compact Design
    Ensures that the charger fits neatly in a briefcase, backpack, or luggage for easy portability and convenient use.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
WARNING

Specifications
Expand All
Input
Current 10 A
Input Connector DC Plug
Input Plug Type 12VDC Auto Power Port
Output
USB Charge Port Yes
USB Charge Port Amperage 2.1 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Physical
Color Black
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 9.3 x 2.03 x 4.04 (cm)
Physical Dimensions – (WxHxD) (in) 3.66 x 0.8 x 1.59 (in)
Physical Dimensions – (WxHxD) (mm) 93 x 20 x 40 (mm)
Physical Weight (kg) 0.03
Physical Weight (lb) 0.07
Dimensions – Shipping
Shipping – Weight (kg) 0.05
Shipping – Weight (lb) 0.11
Shipping Dimensions – (WxHxD) (cm) 10.16 x 2.54 x 13.97 (cm)
Shipping Dimensions – (WxHxD) (in) 4 x 1 x 5.5 (in)
Shipping Dimensions – (WxHxD) (mm) 101.6 x 25.4 x 139.7 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Plug TypeUSB PortsUSB OutputDC Ports MSRP
 CPTDC2U1DCRC1 12VDC Auto Power Port22.1 Amps (Shared)1 $12.95
 TR22U3A 12VDC Auto Power Port23.1 Amps (Shared)None $9.99
 TR15U8A NEMA 1-15P58.6 Amps (Shared)None $31.99
 TR14A42U NEMA 1-15P44.2 Amps (Shared)None $26.95