Power Inverters

CPS160SI

DISCONTINUED
  • Input voltage: 10.8 – 15.8 VDC
  • Current: 12A maximum
  • Outlets: 2
  • Outlet type: NEMA 5-15R
  • USB charge port: 1
  • Plug type: 12 VDC Auto Power Port/EmPower
  • On battery voltage: 120 VAC
  • On battery frequency: 60Hz
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Warranty: 2 year
Overview

Product Overview

The CPS160SI Power Inverter from CyberPower converts 12v DC automobile power to standard 120v AC home power, up to 160 watts. Plug the inverter into a 12v DC outlet (cigarette lighter outlet), and you're ready to go. Equipped with 2 (two) 120v outlets for running multiple devices at the same time, the CPS160SI also has a convenient 1-Amp USB port for charging smartphones, MP3 players, and digital cameras. Surge protection guards against power fluctuations from vehicle startup and shutdown. A universal 2-in-1 auto/airline connector can power your electronics on the road, in the air, or on your boat.

The CPS160SI is the perfect device to power all your mobile/consumer electronics, small appliances, emergency equipment, and portable tools. It comes with a two-year limited warranty.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents your battery from draining.
  • USB Charge Port
    Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • 2-in-1 Connector
    Allows the inverter to work with airplane and automobile adapters.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
WARNING

Specifications
Expand All
Input
Current 15 A
Input Plug Type 12VDC Auto Power Port
Output
On Battery Frequency 60 Hz
On Battery Voltage 120 VAC
Outlet Type 2 – NEMA 5-15R
Outlets – Total 2
Output Voltage 120 VAC
Output Watts – Continuous 120 W
USB Charge Port Yes
USB Charge Port Amperage 1 Amps
USB Charge Port Quantity 1
USB Charge Port Standard Type A
USB Charge Port Type 1 Type A
USB Charge Port Voltage 5 VDC
Watts – Peak 160 W
Watts – Surge 200 W
Dimensions – Shipping
Shipping – Weight (kg) 0.55
Shipping – Weight (lb) 1.21
Warranty
Product Warranty 2 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP