USB Hubs

CPH411

DISCONTINUED
  • USB ports: 4
  • USB standard: 1.1
  • Power LED indicator: Yes
  • Plug-and-Play installation: Yes
  • Compact design: Yes
  • Warranty: Limited lifetime
Overview

Product Overview

The CyberPower CPH411 USB Hub provides four USB 1.1 ports and 12 Mbps compatibility in an ultra-compact design. The 1-ounce CPH411 can be conveniently stored in almost any location. Freely connect USB devices such as digital cameras, flash/thumb drives, personal printers, CD/DVD drives, mice, keyboards, scanners, and iPods. Plug-n-Play technology ensures easy installation, and the USB ports are located on the hub's sides for quick hookup. An LED status indicator gives you immediate notification of USB connection. The CPH411 comes with a Limited Lifetime Warranty.

Product Features
  • USB Power Ports
    Work with various USB 1.1 devices.
  • LED Indicator
    Lights when the USB Hub is receiving power.
  • Compact Design
    Ensures the hub uses minimal space and is easy to move.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

Specifications
Expand All
Output
USB Charge Port Yes
USB Charge Port Amperage 1.1 Amps (Shared)
USB Charge Port Quantity 3
USB Charge Port Standard Type A
USB Charge Port Type 3 Type A
USB Charge Port Voltage 5 VDC
Warranty
Product Warranty Limited Lifetime Warranty
Support
Where can I obtain drivers for my CyberPower USB hub?

CyberPower USB hubs use a generic Microsoft USB driver. If the hub does not install automatically as soon as the device is plugged into the PC, please visit www.windowsupdate.com and verify whether you have all the available updates for your operating system. NOTE: USB 2.0 hubs will only work with Windows 98SE and newer versions of Windows.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model PortsUSB StandardAmpsColor MSRP
 CPH430PB 4Type A3.0Black $49.99
 CPH430PW 4Type A3.0White $49.99