Adapter Cables

CP-USBDB9-BG

DISCONTINUED
  • Connectivity: USB to Serial (DB9)
  • Transfer rate: Over 230 Kbps
  • Compatible with: Windows 98/ME/2000/XP, Vista, Linux, Mac
Overview

Product Overview

The CyberPower CP-USBDB9-BG Adapter provides USB to Serial (DB9) connectivity for a variety of equipment and peripherals. Connect a notebook to a cellular phone, PDA, digital camera, modem, scanner, printer, GPS navigator, or ISDN terminal adapter. The CP-USBDB9-BG features a USB port (USB 2.0/USB 1.1 compliant) and a traditional RS-232 serial port with a transfer rate of over 230 Kbps. The 24k gold-plated copper contacts provide excellent conductivity for accurate high-speed transmissions. Modem users select from baud rates of 300-115200 bps.

This adapter requires no power supply and installs with plug-and-play convenience. The CP-USBDB9-BG complies with fully rated cable specifications, reducing electromagnetic/radio frequency interference (EMI/RFI). Its construction relieves internal stress relief at the termination point and provides flex relief at the cable exit. The CP-USBDB9-BG comes with a Lifetime Warranty.

This adapter requires no power supply and installs with plug-and-play convenience. The CP-USBDB9-BG complies with fully rated cable specifications, reducing electromagnetic/radio frequency interference (EMI/RFI). Its construction relieves internal stress relief at the termination point and provides flex relief at the cable exit. The CP-USBDB9-BG comes with a Lifetime Warranty.

Product Features
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Specifications
Expand All
Cable Specifications
Contacts Copper
Length 16″
Color Gray
End A – Type USB A
End B – Type DB9
End A – Connector Molded
End B – Connector Molded
Packaging Plastic Bag
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty Lifetime
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
 Model TypeConnectorCord LengthColorTransfer Rate MSRP
 CPU3RTAKT USB 2.0Retractable3 ftBlack480 Mbps $17.95
 500-25-SPU Cat6Booted, Snagless25 ftPurple500 Mhz $29.95
 500-07-SPU Cat6Booted, Snagless7 ftPurple500 Mhz $12.95
 350-07-SSL Cat5eMolded, Snagless7 ftSilver350 Mhz $11.95
 350-14-SSL Cat5eMolded, Snagless14 ftSilver350 Mhz $19.95
 350-25-SSL Cat5eMolded, Snagless25 ftSilver350 Mhz $24.95
 500-14-SPU Cat6Booted, Snagless14 ftPurple500 Mhz $21.95