USB Hubs

CPH420P

DISCONTINUED
  • Data transfer: Up to 480 Mbps
  • USB standard: USB 2.0
  • Compatible devices: USB 2.0 / 1.1
  • USB ports: 4
  • LED indicators: Yes
  • Plug-and-Play installation: Yes
  • Compact design: Yes
  • Warranty: Limited lifetime
Overview

Product Overview

The CyberPower CPH420P 4-port, Hi-speed 2.0 USB Hub provides connectivity up to 480 Mbps and will charge and operate multiple USB 2.0/1.1 devices, including digital cameras, flash drives, CD/DVD drives, iPods, printers, scanners, and computer peripherals. The compact CPH420P weighs 1.5 ounces. It features Plug-and-Play technology for quick installation, AC power adapter, and LED indicators. The CPH420P comes with a USB cable, a user manual, and a limited lifetime warranty.

Product Features
  • Quick Data Transfer
    Handles up to 480 Mbps for transferring data.
  • USB Power Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. Use up to four USB ports to work with various USB 1.1 and 2.0 devices.
  • Dedicated Port
    Links the hub to your computer or laptop and provides power through the other four ports for connected USB devices.
  • LED Indicators
    Provide information about power status, port activity, and overcurrent conditions.
  • USB Cable (3 ft.)
    Attaches the USB hub to your laptop or computer.
  • AC Power Adapter
    Provides additional power for connected USB devices and can be used to operate the hub.
  • Compact Design
    Ensures the hub uses minimal space and is easy to move.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

Specifications
Expand All
Output
USB Charge Port Yes
USB Charge Port Amperage 2.0 Amps (Shared)
USB Charge Port Quantity 4
USB Charge Port Standard Type A
USB Charge Port Type 4 Type A
USB Charge Port Voltage 5 VDC
Dimensions – Shipping
Shipping – Weight (kg) 0.45
Shipping – Weight (lb) 1
Shipping Dimensions – (WxHxD) (cm) 18.11 x 20.65 x 4.45 (cm)
Shipping Dimensions – (WxHxD) (in) 7.13 x 8.13 x 1.75 (in)
Shipping Dimensions – (WxHxD) (mm) 181.1 x 206.5 x 44.45 (mm)
Warranty
Product Warranty Limited Lifetime Warranty
Downloads
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model PortsUSB StandardAmpsColor MSRP
 CPH430PB 4Type A3.0Black $49.99
 CPH430PW 4Type A3.0White $49.99