Indoor

CS20A-EBP

Purchase Online
Find a Solution Provider Locate a Partner
  • Battery: 12V/20Ah
  • Battery type: Sealed Lead-Acid
  • User replaceable battery: Yes
  • Warranty: 3 year
Overview

Product Overview

Designed for use with an Indoor CyberShield™ FTTx System, the Extended Battery Pack CS20A-EBP supplies 12 VDC to the 12V XBP port on the battery backup model. The CS20A-EBP houses a replaceable sealed lead-acid battery and comes with a three-year warranty.

Product Features
  • User Replaceable Batteries
    Can be changed by a technician when needed without replacing the entire model.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.
What's In The Box

UPS System, User Manual, Power Cord

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Battery
Battery Quantity 1
Battery Size 12 V / 20 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge NA
User Replaceable Battery Yes
Output
USB Charge Port No
Dimensions
Physical Weight (kg) 7.48
Physical Weight (lb) 16.5
Dimensions – Shipping
Shipping – Weight (kg) 7.71
Shipping – Weight (lb) 17.0
Shipping Dimensions – (WxHxD) (cm) 43.18 x 24.13 x 43.18 (cm)
Shipping Dimensions – (WxHxD) (in) 17.0 x 9.5 x 17.0 (in)
Shipping Dimensions – (WxHxD) (mm) 431.8 x 241.3 x 431.8 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Warranty
Product Warranty 3 Year Limited Warranty
Downloads

CS20A EBP DS

231.1KB

CS20A EBP UM

237.4KB
Support
What should I do with spent batteries?

Deliver spent batteries to a recycling facility or ship them to the manufacturer in the replacement battery packing material received with the new battery.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VoltageRated PowerExtended Runtime OptionBattery
 DTC36U12V-NA3-G 12 Vdc36 WN/A12 V / 7.2 Ah
 CBN50U48A-1 48 Vdc50 WN/A12 V / 20 Ah
 CSN75A12V3 12 Vdc75 WCS20A-EBP12 V / 20 Ah
 CSN30U12V-20 12 Vdc30 WCS20A-EBP12 V / 20 Ah
 CS20A-EBP N/A12 V / 20 Ah
 DTC50U12V 12 Vdc50 WCS20A-EBP12V/9Ah