Indoor

CS24U12V

DISCONTINUED
  • Universal input voltage: 100-240 VAC
  • Cord length (ft.): 10
  • Watts: 24
  • On battery voltage: 12 VDC
  • Battery type: 12Ah / 12V sealed lead-acid
  • LED indicators: AC, Output, Battery
  • Overvoltage protection: Yes
  • Telemetry interface: Yes
  • Hot-swappable battery: Yes
  • User-replaceable battery: Yes
  • Warranty: 3 year
Overview

Product Overview

Designed for interior use, CS24U12V Indoor CyberShield™ FTTx System supplies continuous 12 VDC to local power Network Interface Devices (NID), cable telephone modems, wireless base stations, fiber to the home Optical Network Terminal (ONT), and integrated access devices. Features of the CS24U12V include high-function design, cold start functionality, audible alarm signals with silence options, microprocessor intelligent control, telemetry interface, optional extendable runtime, user-replaceable batteries, and LED indicators. It also comes with a three-year warranty.

Product Features
  • Indoor Design
    Provides durable casing to protect the model and keyhole slots for wall-mounting in locations such as garages, basements, and utility closets.
  • Cold Start Functionality
    Restores emergency power to the load after the installation of new batteries.
  • Telemetry Interface
    Provides alarm conditions to the ONT: On Battery, Replace Battery, Battery Missing, Low Battery.
  • Audible Alarms
    Signal conditions that may affect operation: On Battery and Low Battery.
  • Alarm Silence Button
    Silences the audible alarm during extended outages.
  • LED Status Indicators
    Provide information about the control and operation of the model related to AC, output, and battery.
  • User Replaceable Batteries
    Can be changed by a technician when needed without replacing the entire model.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.
Compatible Products
WARNING

Specifications
Expand All
Battery
Battery Quantity 1
Battery Size 12 V / 7.2 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge RB1270
Replacement Battery Cartridge Quantity 1
Typical Recharge Time 18 Hours
User Replaceable Battery Yes
Input
Cord Length 10 ft (3.0 m)
Input Frequency Range 39.5 Hz – 40.5 Hz
69.5 Hz – 70.5 Hz
Plug Style Pass-Through
Universal Input Voltage 100 – 240 VAC
Output
On Battery Voltage 12 VDC
USB Charge Port No
Watts 24 W
Management & Communications
Audible Alarms UPS Fault
Low Battery
Communication Interface On Battery
Replace Battery
Missing Battery
Low Battery
LED Indicators AC
Output Load
Battery Mode
Dimensions
Physical Dimensions – (WxHxD) (cm) 23.5 x 15.88 x 8.89 (cm)
Physical Dimensions – (WxHxD) (in) 9.25 x 6.25 x 3.5 (in)
Physical Dimensions – (WxHxD) (mm) 235 x 159 x 89 (mm)
Physical Weight (kg) 3.31
Physical Weight (lb) 7.3
Dimensions – Shipping
Shipping – Weight (kg) 3.61
Shipping – Weight (lb) 7.95
Shipping Dimensions – (WxHxD) (cm) 25.73 x 7.95 x 16.51 (cm)
Shipping Dimensions – (WxHxD) (in) 10.13 x 3.13 x 6.5 (in)
Shipping Dimensions – (WxHxD) (mm) 257.3 x 79.5 x 165.1 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VoltageRated PowerExtended Runtime OptionBattery