OL8KRT
MSRP
$6,759.00
Runtime Half Load: 12 min
Runtime Full Load: 4.7 min
Output VA: 8000 VA
Output W: 8000 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 3 - NEMA L6-30R,1 - Hardwire Terminal Block
View Runtime