OR500LCDRM1U
MSRP
$219.95
Runtime Half Load: 12 min
Runtime Full Load: 3 min
Output VA: 500 VA
Output Watts: 300 W
Form Factor: Rackmount
Waveform: Simulated Sine Wave
Outlets: 6 - NEMA 5-15R
View Runtime