OL6KRTHDL
MSRP
$9,350.00
Runtime Half Load: 10.4 min
Runtime Full Load: 3.1 min
Output VA: 6000 VA
Output W: 6000 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 2 - NEMA L6-20R,2 - NEMA L6-30R
View Runtime


