OL10KRTHD
MSRP
$11,300.00
Runtime Half Load: 8.3 min
Runtime Full Load: 2.4 min
Output VA: 10000 VA
Output W: 10000 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 4 - NEMA L6-20R,2 - NEMA L6-30R,1 - Hardwire Terminal Block
View Runtime

