PR1500RT2UC
MSRP
$1,155.00
Runtime Half Load: 18.2 min
Runtime Full Load: 6.5 min
Output VA: 1500 VA
Output W: 1500 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime






