PR2000RT2UC
MSRP
$2,000.00
Runtime Half Load: 13.5 min
Runtime Full Load: 4.5 min
Output VA: 2000 VA
Output W: 2000 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 8 - NEMA 5-20R
View Runtime




