OL3KRTHD
MSRP
$5,350.00
Runtime Half Load: 8.5 min
Runtime Full Load: 2.7 min
Output VA: 3000 VA
Output W: 2700 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 6 - NEMA 5-20R,1 - NEMA L5-30R
View Runtime





