SL950U
MSRP
$149.95
Runtime Half Load: 8 min
Runtime Full Load: 1 min
Output VA: 950 VA
Output Watts: 510 W
Form Factor: Compact
Waveform: Simulated Sine Wave
Outlets: 8 - NEMA 5-15R
Topology Standby
View Runtime








