PR5000LCDRTXL5U
MSRP
$5,500.00
Runtime Half Load: 26 min
Runtime Full Load: 10 min
Output VA: 5000 VA
Output W: 4500 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 3 - NEMA L6-30R,2 - NEMA L6-20R
View Runtime
