CP500PFCRM1U
MSRP
$299.95
Runtime Half Load: 10.5 min
Runtime Full Load: 2 min
Output VA: 500 VA
Output Watts: 300 W
Form Factor: Rackmount
Waveform: Sine Wave
Outlets: 6 - NEMA 5-15R
Topology Line Interactive
View Runtime

