GX Series

GX950UC-FC

$139.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 950VA / 510W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Runtime (half/full): 7 minutes / 1 minute
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlets: 7 (2 surge only, 5 surge + battery backup)
  • Outlet types: NEMA 5-15R
  • USB-A charge ports: 1 (2.4A)
  • USB-C charge ports: 1 (15W)
  • Surge Protection: 890J
  • ENERGY STAR® certified: Yes
  • Warranty: 3 year
  • Connected Equipment Guarantee: $125,000
Overview

Product Overview

The CyberPower GX950UC-FC uninterruptible power supply (UPS) is designed to protect console gaming systems by providing reliable battery backup and surge protection. In the event of a power outage, it supplies enough power to let you keep playing through brief interruptions or safely shut down your console during a longer outage—helping to prevent game progress loss and protect your hardware. It also shields connected devices, such as home theater systems and networking equipment, from lightning strikes and other harmful power surges.

The GX950UC-FC features a multi-color light bar with customizable colors and effects modes to adapt into your gaming set-up. The GX950UC-FC has one USB-A and one USB-C charging port with 17W shared total output which gives you a faster charging time and can be used while on battery backup power. The slim profile allows for discrete installation and keyhole mounting slots allow for wall-mount applications.

With a $125,000 connected equipment guarantee and a three-year warranty, you can trust CyberPower’s commitment to the quality of the GX950UC-FC.

Product Features
  • Battery Backup Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Multicolor Lighting Effects for Console Gaming RGB Light Bar with customizable colors and effects accentuate your console gaming set-up
  • Surge Protection Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • USB Charge Ports Rapidly charge USB devices such as tablets (including iPad), smartphones, and other mobile accessories.
  • Widely Spaced Outlets Accommodates large transformer-based plugs without compromising the access of other outlets.
  • GreenPower UPS™ High-Efficiency Design Reduces power consumption by utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use.
  • ENERGY STAR® This model is an ENERGY STAR® qualified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • Simulated Sine Wave Output Uses pulse wave modulation to generate a stepped, approximated sine wave to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • Three-Year Warranty CyberPower will replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
What's In The Box

UPS System, User Manual

WARNING

This product can expose you to chemicals including Bisphenol A (BPA) and Styrene, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy SavingGreenPower UPS™ High-Efficiency
Energy Star CertifiedYes
UPS TopologyStandby
Battery
Battery Quantity1
Battery Size12 V / 6.5 Ah
Battery TypeSealed Lead-Acid Battery
Runtime at Full Load1 min
Runtime at Half Load7 min
Typical Recharge Time8 Hours
User Replaceable BatteryNo
Input
Circuit Breaker15 A
Cord Length5 ft (1.5 m)
Input Frequency Range47 Hz - 53 Hz
57 Hz - 63 Hz
Input Plug TypeNEMA 5-15P
Nominal Input Voltage115 - 125 VAC
Plug StyleRight Angle - 45° Offset
Output
On AC WaveFormSine Wave
On Battery Frequency50/60 Hz ± 1% (auto-sensing)
On Battery Voltage120 VAC ± 5%
On Battery WaveformSimulated Sine Wave
Outlet Type7 - NEMA 5-15R
Outlets - Battery & Surge Protected5
Outlets - Surge-Only Protected2
Outlets - Total7
Outlets - Widely Spaced2
Output Power Factor0.54
Overload ProtectionInternal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time8 ms
USB Charge PortYes
USB Charge Port Amperage2.4 Amps (Shared)
USB Charge Port Quantity2
USB Charge Port StandardType A and Type C
USB Charge Port Type1 Type A
1 Type C
USB Charge Port Voltage5 VDC
USB Charge Port Watts17 Watts
VA950 VA
Watts510 W
Surge Protection & Filtering
EMI/RFI FiltrationYes
Surge Suppression (Joules)890 J
Management & Communications
Audible AlarmsBattery Mode
Low Battery
Overload
Fault
HID Compliant USB PortNo
LED IndicatorsPower On
Wiring Fault
Management CableNone
Physical
ColorBlack
Form FactorCompact
Material of ConstructionPlastic
Dimensions
Physical Dimensions - (WxHxD) (cm)32.41 x 13.79 x 7.01 (cm)
Physical Dimensions - (WxHxD) (in)12.76 x 5.43 x 2.76 (in)
Physical Dimensions - (WxHxD) (mm)324 x 138 x 70 (mm)
Physical Weight (kg)3.2
Physical Weight (lb)7.05
Dimensions - Shipping
Shipping - Weight (kg)3.63
Shipping - Weight (lb)8
Shipping Dimensions - (WxHxD) (cm)35.56 x 17.15 x 14.92 (cm)
Shipping Dimensions - (WxHxD) (in)14.0 x 6.75 x 5.88 (in)
Shipping Dimensions - (WxHxD) (mm)355.6 x 171.45 x 149.23 (mm)
Environmental
Operating Elevation0 - 10000 ft (0 - 3048 m)
Operating Relative Humidity0 - 95 % (non-condensing)
Operating Temperature32 - 104 °F (0 - 40 °C)
Storage Elevation0 - 50000 ft (0 - 15239 m)
Storage Relative Humidity0 - 95% (non-condensing)
Storage Temperature5 - 113 °F (-15 - 45 °C)
Certifications
EnvironmentalRoHS Compliant
SafetyUL1778
cUL
FCC DOC Class B
CEC
Warranty
CEG Amount$125000
Connected Equipment GuaranteeLifetime
Extended Warranty OptionWEXT5YR-U1A
Product Warranty3 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutputOutputForm FactorWaveformOutletsTopology MSRP
 GX150C2 1500 VA1000 WMini-TowerSine Wave13 - NEMA 5-15RLine Interactive $299.99
 GX150C2-E 1500 VA1000 WMini-TowerSine Wave13 - NEMA 5-15RLine Interactive $299.99
 GX150C2-FC 1500 VA1000 WMini-TowerSine Wave13 - NEMA 5-15RLine Interactive $299.99
 GX950UC 950 VA510 WCompactSimulated Sine Wave7 - NEMA 5-15RStandby $139.99
 GX950UC-E 950 VA510 WCompactSimulated Sine Wave7 - NEMA 5-15RStandby $139.99
 GX950UC-FC 950 VA510 WCompactSimulated Sine Wave7 - NEMA 5-15RStandby $139.99
 GX1500U 1500 VA900 WMini-TowerSine Wave12 - NEMA 5-15RLine Interactive $249.99
 GX1500U-FC 1500 VA900 WMini-TowerSine Wave12 - NEMA 5-15RLine Interactive $229.99
Runtime
Battery Runtime
Runtimes based on testing fully-charged, new batteries at normal operating conditions. Runtime curve is approximate and varies based on battery age, level of charge at test, environment, and other variables.