Product Overview
The CyberPower GX150C2-FC UPS is engineered for serious PC gamers who run high-end gear and can’t afford power-related setbacks. This UPS delivers sine wave battery backup and advanced surge protection—perfect for protecting your performance-grade gaming PC, monitor, and accessories from blackouts, brownouts, and dangerous voltage spikes.
When the power drops, the GX150C2-FC gives you the time to keep gaming through short interruptions or shut down safely during extended outages—so your progress stays intact and your hardware stays safe. It also guards your networking gear, home theater setup, and other sensitive tech from power spikes and electrical surges.
The design fits right into your gaming rig, featuring a customizable RGB light halo with multiple color modes to match your setup’s vibe. An intuitive, color LCD control panel gives you real-time info on system status, battery life, and power conditions—all at a glance.
Need fast charging? The GX150C2-FC comes equipped with dual USB-C ports (30W shared output) so you can charge your headset, phone, or wireless controllers even during an outage.
Backed by a $500,000 Connected Equipment Guarantee and a three-year warranty, the GX150C2 gives you the confidence to push your hardware to the limit—without worrying about what’s happening to your power.
Product Features
- Battery Backup Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
- Multicolor Lighting Effects RGB Light Halo with customizable colors and effects accentuate your gaming set-up
- Sine Wave Output The UPS generates energy that is identical to or cleaner than utility company power. Benefits include low total harmonic distortion, minimal electrical noise, and optimal line clarity.
- Surge Protection Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
- USB Charge Ports Rapidly charge USB devices such as wireless headsets, phones, wireless controllers and other mobile accessories.
- Widely Spaced Outlets Accommodates large transformer-based plugs without compromising the access of other outlets.
- GreenPower UPS™ High-Efficiency Design Reduces power consumption by utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use.
- ENERGY STAR® This model is an ENERGY STAR® qualified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
- Three-Year Warranty CyberPower will replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
- Connected Equipment Guarantee CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Typical Applications
Compatible Products
What's In The Box
UPS System, User Manual
WARNING
This product can expose you to chemicals including Bisphenol A (BPA) and Styrene, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.













