PR5000RTXL2UC
MSRP
$5,500.00
Runtime Half Load: 8.3 min
Runtime Full Load: 1.7-min
Output VA: 5000 VA
Output W: 5000 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 2 - NEMA 6-20R,1 - NEMA L6-20R,1 - NEMA L6-30R
View Runtime


