OL6KRT
MSRP
$6,470.00
Runtime Half Load: 15 min
Runtime Full Load: 5.4 min
Output VA: 6000 VA
Output W: 5400 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 2 - NEMA L6-20R,2 - NEMA L6-30R
View Runtime
