CP1000PFCRM1U
MSRP
$659.95
Runtime Half Load: 10.5 min
Runtime Full Load: 1.5 min
Output VA: 1000 VA
Output Watts: 600 W
Form Factor: Rackmount
Waveform: Sine Wave
Outlets: 6 - NEMA 5-15R
View Runtime








