OR1000PFCRT2U
MSRP
$629.95
Runtime Half Load: 17.9 min
Runtime Full Load: 6.6 min
Output VA: 1000 VA
Output Watts: 700 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 8 - NEMA 5-15R
View Runtime