CSB6012
MSRP
$21.95
Joules: 1200 J
Amps: 15A
Cord Length: 12 ft (3.7 m)
Color: Black
Outlets: 6 - NEMA 5-15R
We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
Showing 1–12 of 14 results
© 2024 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.