CBL2BUL-004-BLK-CM Connector A: 9-Pin Male Mini DIN Connector B: 9-Pin Male Mini DIN Color: Black Power Wires: 2 x 16 AWG Signal Wires: 1 x 24 AWG View Details Check Prices
CBL7PIN350MLX-004-BLK Connector A: 8-Pin Molex (2x4 pin) Connector B: 7-Pin Connector (3.5 mm pitch) Color: Black Power Wires: 2 x 20 AWG Signal Wires: 5 x 22 AWG View Details Check Prices
CBL7PIN350BUL-004-BLK Connector A: 9-Pin Male Mini DIN Connector B: 7-Pin Connector (3.5 mm pitch) Color: Black Power Wires: 2 x 16 AWG Signal Wires: 5 x 24 AWG View Details Check Prices
CBL7PINBUL-004-CM Connector A: 9-Pin Male Mini DIN Connector B: 7-Pin Connector (5.0 mm pitch) Color: Cool Gray Power Wires: 2 x 16 AWG Signal Wires: 5 x 24 AWG View Details Check Prices
CBL7PINBUL-004-BLK-CM Connector A: 9-Pin Male Mini DIN Connector B: 7-Pin Connector (5.0 mm pitch) Color: Black Power Wires: 2 x 16 AWG Signal Wires: 5 x 24 AWG View Details Check Prices