HT1208TCRC1
MSRP
$43.95
Amps: 15 A
Joules: 4350 J
Cord Length: 8 ft (2.4 m)
Outlets: 12 - NEMA 5-15R
USB: None
Data Protection: RG6 Coaxial,RJ11 Phone
B808
MSRP
$29.95
Joules: 2180 J
Amps: 15 A
Cord Length: 8 ft (2.4 m)
Color: Black
Outlets: 8 - NEMA 5-15R
HT705GR
MSRP
$49.95
Amps: 15 A
Joules: 1500 J
APS Type:
Cord Length: 8 ft (2.4 m)
Outlets: 7 - NEMA 5-15R
Data Protection: None
HT1208TC
MSRP
$49.95
Amps: 15 A
Joules: 3150 J
Cord Length: 8 ft (2.4 m)
Outlets: 12 - NEMA 5-15R
USB: None
Data Protection: RG6 Coaxial,RJ11 Phone
CSB808
MSRP
$25.95
Joules: 1800 J
Amps: 15 A
Cord Length: 8 ft (2.4 m)
Color: Black
Outlets: 8 - NEMA 5-15R
CSHT1208TNC2
MSRP
$43.95
Amps: 15 A
Joules: 3150 J
Cord Length: 8 ft (2.4 m)
Outlets: 12 - NEMA 5-15R
USB: None
Data Protection: RG6 Coaxial,RJ45 Network,RJ11 Phone
CSHT808TC
MSRP
$32.95
Amps: 15 A
Joules: 2850 J
Cord Length: 8 ft (2.4 m)
Outlets: 8 - NEMA 5-15R
USB: None
Data Protection: RG6 Coaxial,RJ11 Phone
B608B
MSRP
$14.99
Joules: 500 J
Amps: 15 A
Cord Length: 8 ft (2.4 m)
Color: Black
Outlets: 6 - NEMA 5-15R
Output Voltage:
Rated Power: 36 W
Extended Runtime Option:
Battery: 12 V / 7.2 Ah
Showing all 11 results