PDU20SWVT24FNET

0 min read

  • Switched PDU: SNMP Network Interface and Switchable Outlets
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 100 – 120 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L5-20P
  • Outlets: 24 NEMA 5-20R
  • Outlet location: 24 Front
  • Size: 0U Rackmount
  • Dimensions (in.): 2.20W x 66.5H x 1.75D
  • Cord length (ft.): 10
  • Warranty: 3 year

PDU20SWT8FNET

0 min read

  • Switched PDU: SNMP Network Interface and Switchable Outlets
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 100 – 120 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L5-20P
  • Outlets: 8 NEMA 5-20R
  • Outlet location: 8 Front
  • Size: 1U Rackmount
  • Dimensions (in.): 17.05W x 1.75H x 4.41D
  • Cord length (ft.): 12
  • Warranty: 3 year

PDU20MVT24FNET

0 min read

  • Monitored PDU: SNMP Network Interface
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 100 – 120 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L5-20P
  • Outlets: 24 NEMA 5-20R
  • Outlet location: 24 Front
  • Size: 0U Rackmount
  • Dimensions (in.): 2.20W x 66.5H x 1.75D
  • Cord length (ft.): 10
  • Warranty: 3 year

PDU20MT8FNET

0 min read

  • Monitored PDU: SNMP Network Interface
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 100 – 120 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L5-20P
  • Outlets: 8 NEMA 5-20R
  • Outlet location: 8 Front
  • Size: 1U Rackmount
  • Dimensions (in.): 17.05W x 1.75H x 4.41D
  • Cord length (ft.): 12
  • Warranty: 3 year

PDU20MVT32F

0 min read

  • Digital meter: Displays Amperage
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 100 – 125 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA 5-20P
  • Outlets: 32 NEMA 5-20R
  • Outlet location: 32 Front
  • Size: 0U Rackmount
  • Dimensions (in.): 1.75W x 70H x 2.25D
  • Cord length (ft.): 10
  • Warranty: Limited lifetime

PDU20MVT20F

0 min read

  • Digital meter: Displays Amperage
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 100 – 125 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA 5-20P
  • Outlets: 20 NEMA 5-20R
  • Outlet location: 20 Front
  • Size: 0U Rackmount
  • Dimensions (in.): 1.75W x 48H x 2.25D
  • Cord length (ft.): 10
  • Warranty: Limited lifetime

PDU20MVT26F

0 min read

  • Digital meter: Displays Amperage
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 100 – 125 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L5-20P
  • Outlets: 26 NEMA 5-20R
  • Outlet location: 26 Front
  • Size: 0U Rackmount
  • Dimensions (in.): 1.75W x 60H x 2.25D
  • Cord length (ft.): 10
  • Warranty: Limited lifetime

PDU20MT2F12R

0 min read

  • Digital meter: Displays Amperage
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 100 – 125 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L5-20P
  • Outlets: 14 NEMA 5-20R
  • Outlet location: 2 Front / 12 Rear
  • Size: 1U Rackmount
  • Dimensions (in.): 17.5W x 1.75H x 2.25D
  • Cord length (ft.): 15
  • Warranty: Limited lifetime

PDU20MT2F8R

0 min read

  • Digital meter: Displays Amperage
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 100 – 125 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L5-20P
  • Outlets: 10 NEMA 5-20R
  • Outlet location: 2 Front / 8 Rear
  • Size: 1U Rackmount
  • Dimensions (in.): 17.5W x 1.75H x 2.25D
  • Cord length (ft.): 15
  • Warranty: Limited lifetime

PDU20MT2F10R

0 min read

  • Digital meter: Displays Amperage
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 100 – 125 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L5-20P
  • Outlets: 12 NEMA 5-20R
  • Outlet location: 2 Front / 10 Rear
  • Size: 1U Rackmount
  • Dimensions (in.): 17.5W x 1.75H x 2.25D
  • Cord length (ft.): 15
  • Warranty: Limited lifetime

PDU20BVT16F

0 min read

  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 100 – 125 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L5-20P
  • Outlets: 16 NEMA 5-20R
  • Outlet location: 16 Front
  • Size: 0U Rackmount
  • Dimensions (in.): 1.75W x 36H x 1.5D
  • Cord length (ft.): 10
  • Warranty: Limited lifetime

PDU20BVT32F

0 min read

  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 100 – 125 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L5-20P
  • Outlets: 32 NEMA 5-20R
  • Outlet location: 32 Front
  • Size: 0U Rackmount
  • Dimensions (in.): 1.75W x 70H x 1.5D
  • Cord length (ft.): 10
  • Warranty: Limited lifetime