Product Overview
Product Features
CyberPower SM10KASPA replacement dust filter.
For Cyberpower Smart App Online 3-Phase Modular UPS Power Module Filter Kit SM10KADFA.
Compatible Products
What's In The Box
Replacement Air Filter
WARNING
We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
Replacement filter for Power Module Filter Kit SM10KADFA.
| Physical | |
|---|---|
| Color | Gray |
| Material of Construction | Foam |
| Mounting Hardware | Yes |
| Recommended Service Interval | Every three months for normal environments; monthly for dusty environments. |
| Dimensions | |
| Physical Dimensions – (WxHxD) (cm) | 8.0 x 0.79 x 35.51 (cm) |
| Physical Dimensions – (WxHxD) (in) | 3.15 x 0.31 x 13.98 (in) |
| Physical Dimensions – (WxHxD) (mm) | 80 x 8 x 355 (mm) |
| Physical Weight (kg) | 0.01 |
| Physical Weight (lb) | 0.02 |
| Dimensions – Shipping | |
| Shipping – Weight (kg) | 0.08 |
| Shipping – Weight (lb) | 0.17 |
| Shipping Dimensions – (WxHxD) (cm) | 9.91 x 3.81 x 37.8 (cm) |
| Shipping Dimensions – (WxHxD) (in) | 3.9 x 1.5 x 14.88 (in) |
| Shipping Dimensions – (WxHxD) (mm) | 99.06 x 38.1 x 377.95 (mm) |
| Warranty | |
| Product Warranty | No Warranty |
Our Technical Support team will be happy help you with technical questions during business hours.
Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area
| Model | Description | MSRP |
|---|
© 2026 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.