Cat6 Cables

500-07-SPU

$12.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Color: Purple
  • Length: 7 feet (2.1 meters)
  • Transfer rate: 500 Mhz
  • Compatible with: 10/100/1000 Ethernet networks
  • Snagless booted connectors: Yes
  • Warranty: Limited lifetime
Overview

Product Overview

The CyberPower Cat6 500-07-SPU patch (network) 500 Mhz cable is 7 feet (2.1 meters) long. Compatible with 10/100/1000 Ethernet networks, the 500-07-SPU connects your mission-critical network to PC, cable, or DSL modems. Gold-plated contacts on the RJ45 male-to-male connectors provide excellent conductivity for accurate high-speed transmissions. Snagless molded boot covers protect the RJ45 plug from damage during installation. The 500-07-SPU features molded construction and comes with a Limited Lifetime Warranty.

Product Features
  • High Speed Data Transmission
    Ensures accurate, high-speed data transmission with the 500 MHz data transfer rate and RJ45 male-to-male connectors.
  • Snagless Molded Boot Covers
    Protect the RJ45 plug from damage during installation.
  • Molded Strain-Relief Construction
    Relieve internal stress at the termination point and flex relief at the cable exit.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
Specifications
Expand All
Cable Specifications
Type Cat6
Contacts Gold Plated
Length 7 ft
Color Purple
End A – Type RJ45
End B – Type RJ45
Connector Snagless, Booted
Warranty
Product Warranty Lifetime
Feature Focus
Cable Features

Cable sold by CyberPower Systems covers two main product lines: Universal Cable and Non-Universal Cable. Our cable products provide competitive data transfer rates (as related to Ethernet connectivity), come in a variety of lengths, and are backed by a warranty. Certain families of cable products have common features. For example, our Cat6, Cat5e, and Firewire® cable products feature snagless booted connectors which help prevent them from catching on surfaces. This decreases the likelihood that the connector will break. Many of our USB 2.0 cables are Plug-and-Play ready and will work without requiring technical configuration.

For PCs, Plug and Play is an Intel standard for automatic peripheral configuration.


Differences between Cable Types

CyberPower offers these types of the cable: Category 5e, Category 6, FireWire®, Parallel, and USB 2.0.

Category 5e Cable is a twisted pair cable for carrying signals. It is used in structured cabling for computer networks such as Ethernet. The cable standard provides performance of up to 100 MHz and is suitable for 10BASE-T, 100BASE-TX (Fast Ethernet), and 1000BASE-T (Gigabit Ethernet). Cat 5e, which improves upon the crosstalk specifications of Category 5 Cable, also carries signals such as telephony and video.

Category 6 (Cat6) Cable is a standardized cable for Gigabit Ethernet and other network physical layers. It is backward compatible with the Category 5/5e cable standards. Compared with Cat 5 and Cat 5e, Cat 6 features more protection for crosstalk and system noise. The Cat 6 cable standard also provides performance of up to 250 MHz and is suitable for 10BASE-T, 100BASE-TX (Fast Ethernet), 1000BASE-T/1000BASE-TX (Gigabit Ethernet), and 10GBASE-T (10-Gigabit Ethernet).

Firewire or FireWire® Cable (IEEE 1394) can transfer data between devices at 100, 200, or 400 Mbit/s. The cable’s maximum length is limited to 14.8 ft. (4.5 meters), but you can have up to 16 cables daisy-chained by using active repeaters, external hubs, or internal hubs. The original release of IEEE 1394-1995 is now known as Firewire 400.

Parallel Cable
Parallel cables connect parallel printers, scannes, and other peripherals to your computer.

USB 2.0 Cable
The fastest USB cables available today, USB 2.0 cables connect your high-speed USB peripherals to your computer.


Downloads

500-07-SPU

311 KB
Support
What is Cat 6 (Cat6)?

Category 6 cable, commonly referred to as Cat 6 (Cat6), is a standardized cable for Gigabit Ethernet and other network physical layers. It is backward compatible with the Category 5/5e cable standards.

Compared with Cat 5 and Cat 5e, Cat 6 features more protection for crosstalk and system noise. The Cat 6 cable standard also provides performance of up to 250 MHz and is suitable for 10BASE-T, 100BASE-TX (Fast Ethernet), 1000BASE-T/1000BASE-TX (Gigabit Ethernet), and 10GBASE-T (10-Gigabit Ethernet).

Category 6 cable can be identified by the printing on the side of the cable.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model TypeConnectorCord LengthColorTransfer Rate MSRP
 CPU3RTAKT USB 2.0Retractable3 ftBlack480 Mbps $17.95
 500-25-SPU Cat6Booted, Snagless25 ftPurple500 Mhz $29.95
 500-07-SPU Cat6Booted, Snagless7 ftPurple500 Mhz $12.95
 350-07-SSL Cat5eMolded, Snagless7 ftSilver350 Mhz $11.95
 350-14-SSL Cat5eMolded, Snagless14 ftSilver350 Mhz $19.95
 350-25-SSL Cat5eMolded, Snagless25 ftSilver350 Mhz $24.95
 500-14-SPU Cat6Booted, Snagless14 ftPurple500 Mhz $21.95