Cat6 Cables

500-50-SPU

DISCONTINUED
  • Color: Purple
  • Length: 50 feet (15.2 meters)
  • Transfer rate: 500 Mhz
  • Compatible with: 10/100/1000 Ethernet networks
  • Snagless booted connectors: Yes
  • Warranty: Limited lifetime
Overview

Product Overview

The CyberPower Cat6 500-50-SPU patch (network) 500 Mhz cable is 50 feet (15.2 meters) long. Compatible with 10/100/1000 Ethernet networks, the 500-50-SPU connects your mission-critical network to PC, cable, or DSL modems. Gold-plated contacts on the RJ45 male-to-male connectors provide excellent conductivity for accurate high-speed transmissions. Snagless molded boot covers protect the RJ45 plug from damage during installation. The 500-50-SPU features molded construction and comes with a Limited Lifetime Warranty.

Product Features
  • High Speed Data Transmission
    Ensures accurate, high-speed data transmission with the 500 MHz data transfer rate and RJ45 male-to-male connectors.
  • Snagless Molded Boot Covers
    Protect the RJ45 plug from damage during installation.
  • Molded Strain-Relief Construction
    Relieve internal stress at the termination point and flex relief at the cable exit.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

Specifications
Expand All
Cable Specifications
Cable Length 50 ft
Cable Type Cat6
Connector Booted, Snagless
Contacts Gold Plated
Output
USB Charge Port No
Physical
Color Purple
Warranty
Product Warranty Limited Lifetime Warranty
Support
What is Cat 6 (Cat6)?

Category 6 cable, commonly referred to as Cat 6 (Cat6), is a standardized cable for Gigabit Ethernet and other network physical layers. It is backward compatible with the Category 5/5e cable standards.

Compared with Cat 5 and Cat 5e, Cat 6 features more protection for crosstalk and system noise. The Cat 6 cable standard also provides performance of up to 250 MHz and is suitable for 10BASE-T, 100BASE-TX (Fast Ethernet), 1000BASE-T/1000BASE-TX (Gigabit Ethernet), and 10GBASE-T (10-Gigabit Ethernet).

Category 6 cable can be identified by the printing on the side of the cable.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model TypeConnectorCord LengthColorTransfer Rate MSRP