Power Inverters

CPS240PAU

$28.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Power source: DC, USB
  • DC input: 11 – 15 VDC
  • AC outlet: 1
  • AC output (battery clamps): 120 VAC
  • AC output (12V plug): 120 VAC
  • USB charge port: 1
  • USB output: 5 VDC, 2.1 Amp
  • Fuse: 25 Amp
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Warranty: 2 years
Overview

Product Overview

The versatile PowerTrip™ 240 Power Inverter (CPS240PAU) from CyberPower converts your vehicle's 12V DC power to household AC power to rapidly charge and operate a portable DVD player, laptop computer, digital camera, small power tool, or any mobile device that uses up to 150 watts of power with the 12V DC power outlet and up to 240 watts of power with battery clamps (not included) on an automotive battery. The PowerTrip™ 240 features one AC household outlet and one 2.1-Amp USB charge port. Safety features such as a user-replaceable fuse, surge protection, and automatic shutdown protect your connected devices and automotive battery.

Other features include a status LED and a 12V DC plug cable. The PowerTrip 240, backed by a two-year limited warranty, is ideal for TV and computer electronics, power tools, cordless chargers, and other accessories that use up to 240 watts of power.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, high temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents accidental power drain from your vehicle’s battery.
  • USB Charge Port
    Rapidly charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • AC Power Outlet
    Provides household power for laptop computers, entertainment devices, and other consumer electronics.
  • User-Replaceable Fuse
    Protects connected devices and the vehicle battery from voltage overloads.
  • Battery Cables
    Attach the power inverter to a vehicle battery to use peak wattage (240 watts).
  • 12V DC  Power Plug
    Powers devices that draw 150 watts or less.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
General
Amperage 25 A
Charger Characteristics
Charger auto-restart Remote
Input
Current 12 A
Input Plug Type 12VDC Auto Power Port
Nominal Input Voltage 120 VAC
Output
DC Power Ports None
On Battery Frequency 60 Hz
On Battery Voltage 120 VAC
On Battery Waveform Simulated Sine Wave
Outlet Type 1 – NEMA 5-15R
Outlets – Total 1
Output Voltage 120 VAC
Output Watts – Continuous 200 W
USB Charge Port Yes
USB Charge Port Amperage 2.1 Amps
USB Charge Port Quantity 1
USB Charge Port Standard Type A
USB Charge Port Type 1 Type A
USB Charge Port Voltage 5 VDC
Watts – Peak 240 W
Surge Protection & Filtering
Coax Protection RG6 None
Physical
Color Black
Dimensions
Physical Dimensions – (WxHxD) (cm) 8.43 x 4.57 x 12.57 (cm)
Physical Dimensions – (WxHxD) (in) 3.32 x 1.8 x 4.95 (in)
Physical Dimensions – (WxHxD) (mm) 84 x 46 x 126 (mm)
Physical Weight (kg) 0.23
Physical Weight (lb) 0.50
Dimensions – Shipping
Shipping – Weight (kg) 0.27
Shipping – Weight (lb) 0.6
Shipping Dimensions – (WxHxD) (cm) 11.43 x 16.26 x 5.59 (cm)
Shipping Dimensions – (WxHxD) (in) 4.5 x 6.4 x 2.2 (in)
Shipping Dimensions – (WxHxD) (mm) 114.3 x 162.56 x 55.88 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 2 Year Limited Warranty
Feature Focus
Safety, Efficiency, and Power Inverters

A power inverter changes direct current (DC) to alternating current (AC), but does not produce the power, itself. These inverters provide portable, efficient power, are convenient to use, and versatile of purpose. Power inverters from CyberPower convert automobile DC power to AC power to rapidly charge and power laptop computers, tablets (including iPads), MP3 players, and other USB mobile devices. They also supply surge protection to safeguard electronic equipment.

Our power inverters offer many features for safety and efficiency, including automatic shutdown, built-in surge protection, and soft start technology. For more information about these and other features, see the user manual or Web page for the specific power inverter that you want to use.

NOTE: Features vary by model.

Automatic-Shutdown ensures that the power inverter automatically turns off to prevent your battery from draining.

Built-in Surge Protection safeguards electronics against power fluctuations, such as those which occur during vehicle startup and shutdown.

Sensitive Electronics Safety Features provide surge protection and automatic shutdown to guard electronics against power fluctuations, temperature extremes, short circuits, and high or low battery conditions.

Soft Start Technology protects electronics against power fluctuations.


Downloads

CPS240PAU

404 KB

CPS240PAU

300 KB
Support
My POWERTRIP series power inverter isn’t working?

Problem: No AC output – Red LED lit.

Possible Causes: 

  • DC input is below 11 Vdc / Over 15 Vdc
  • Short circuit.
  • Overload
  • Power inverter is hot.

Suggested Solutions:

  • Check your battery volts and recharge or replace the battery.
  • Disconnect the load
  • Reduce the load.
  • Disconnect the load and operate the power inverter for a few minutes.

Problem: No AC output – Green LED not lit.

Possible Causes:

  • Bad connection or wiring
  • Fuse is blown

Suggested Solutions:

  • Tighten all DC connections.
  • Check fuse and replace or Call Service.

Problem: Motorized power tool will not operate.

Possible Cause:

  • Excessive startup load. If the startup load exceeds the power inverter’s peak load capability it will not work.

Suggested Solution:

  • Disconnect the load until the power inverter operates normally and connect the load again.

 width=

The PowerTrip series include the CPS240PAU, CPS480TG2UB, and the CPS480TG2U.


Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP
 CPS160PBURC1 100 W112.4 Amps None $39.95
 CPS160PPB2U 100 W222.4 Amps (Shared)None $49.95
 CPS175PSU $54.95
 M175XUC 150 W222.4 Amps (Shared)None $39.95
 M140BUC 120 W122.4 Amps (Shared)None $29.95
 CPS240PAU 200 W112.1 Amps None $28.95
 CPS480TG2UB 400 W322.4 Amps (Shared)None $69.99
 CPS175SURC1 175 W212.1 ANone $59.95
 CPS75BIRC1 75 W1NoneN/ANone $14.99
 CPS100PBU 75 W1NoneNoneNone $19.99
 CPS160SU-DC 120 W112.1 A1 $44.95