Power Inverters

CPS480TG2U

DISCONTINUED
  • Power source: DC, USB
  • DC input: 11 – 15 VDC
  • AC outlets: 3
  • AC output (battery clamps): 120 VAC
  • AC output (12V plug): 120 VAC
  • USB charge ports: 2
  • USB output: 5 VDC, 2.1 Amp
  • Fuses (internal): 2 x 25 Amp (user replaceable)
  • Fuse (cigar plug): 15 Amp
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Warranty: 2 year
Overview

Product Overview

The multipurpose PowerTrip™ 480 Power Inverter (CPS480TG2U) from CyberPower connects to your vehicle's 12V DC power outlet to simultaneously power five devices (480 watt peak) with its three household AC outlets and two USB ports (2.1 Amp shared). Use the AC outlets to power portable electronics while you're traveling. Dual USB ports can charge two USB devices at the same time, including most tablets. The PowerTrip 480 offers two options to power your devices, either from your vehicle's 12V DC power outlet, up to 175 watts, with the included 12V DC cable or directly from your vehicle's battery, up to 480 watts, with the included battery cables.

Safety features such as user-replaceable fuses, surge protection, and automatic shutdown protect your connected devices and automotive battery. Other features include a status LED, battery clamp cables, 12V DC power plug and cable, and a handle that can easily wrap cords. The PowerTrip 480, which comes with a two-year limited warranty, is ideal for TV and computer electronics, power and hobby tools, cordless chargers, and other accessories that use up to 480 watts of power. NOTE: Combined wattage not to exceed 480 watt peak using the battery cables and not to exceed 175 watt peak using the DC cigar plug.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, high temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents accidental power drain from your vehicle’s battery.
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • AC Power Outlets
    Provide power for laptop computers, entertainment devices, and other consumer electronics.
  • User-Replaceable Fuses
    Protect connected devices and the vehicle battery from voltage overloads.
  • Battery Cables
    Attach the power inverter to a vehicle battery to use peak wattage (480 watts).
  • 12V DC Plug
    Powers devices that draw 175 watts or less can use the vehicles 12V DC power plug.
  • Cord Wrap
    Keeps the extra cord out of the way until it’s needed.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Amperage 25 A
Charger Characteristics
Charger auto-restart Plug In
Input
Input Plug Type 12VDC Auto Power Port
Nominal Input Voltage 120 VAC
Output
On Battery Frequency 60 Hz
Outlets – Total 3
Output Voltage 120 VAC
Output Watts – Continuous (battery clamps) 400
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Watts – Continuous (12v plug) 150 W
Watts – Peak (12V plug) 175 W
Watts – Peak (battery clamps) 480 W
Physical
Color Black
Dimensions
Physical Dimensions – (WxHxD) (cm) 8.71 x 10.8 x 4.9 (cm)
Physical Dimensions – (WxHxD) (in) 3.43 x 4.25 x 1.93 (in)
Physical Dimensions – (WxHxD) (mm) 87 x 108 x 49 (mm)
Physical Weight (kg) 0.21
Physical Weight (lb) 0.46
Dimensions – Shipping
Shipping – Weight (kg) 0.91
Shipping – Weight (lb) 2.0
Shipping Dimensions – (WxHxD) (cm) 7.32 x 22.23 x 22.56 (cm)
Shipping Dimensions – (WxHxD) (in) 2.88 x 8.75 x 8.88 (in)
Shipping Dimensions – (WxHxD) (mm) 73.15 x 222.25 x 225.55 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 2 Year Limited Warranty
Support
My POWERTRIP series power inverter isn’t working?

Problem: No AC output – Red LED lit.

Possible Causes: 

  • DC input is below 11 Vdc / Over 15 Vdc
  • Short circuit.
  • Overload
  • Power inverter is hot.

Suggested Solutions:

  • Check your battery volts and recharge or replace the battery.
  • Disconnect the load
  • Reduce the load.
  • Disconnect the load and operate the power inverter for a few minutes.

Problem: No AC output – Green LED not lit.

Possible Causes:

  • Bad connection or wiring
  • Fuse is blown

Suggested Solutions:

  • Tighten all DC connections.
  • Check fuse and replace or Call Service.

Problem: Motorized power tool will not operate.

Possible Cause:

  • Excessive startup load. If the startup load exceeds the power inverter’s peak load capability it will not work.

Suggested Solution:

  • Disconnect the load until the power inverter operates normally and connect the load again.

 width=

The PowerTrip series include the CPS240PAU, CPS480TG2UB, and the CPS480TG2U.


Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP
 CPS160PPB2U 100 W222.4 Amps (Shared)None $54.99
 M175XUC 150 W222.4 Amps (Shared)None $39.95
 M140BUC 120 W122.4 Amps (Shared)None $29.99
 CPS175SURC1 140 W212.1 Amps None $64.99
 CPS100PBU 75 W1NoneNoneNone $19.99
 CPS160SU-DC 120 W212.1 Amps 1 $49.99