Power Inverters

CPS140BI

DISCONTINUED
  • Input voltage: 10.8 – 15.8 VDC
  • Plug type: 12 VDC Auto Power Port
  • Output (peak): 140
  • Outlet type: NEMA 5-15R
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Swiveling head: Yes
  • Warranty: 2 year
Overview

Product Overview

The ACMobile 140BI Inverter from CyberPower converts 12v DC automobile power to standard 120v AC home power, up to 140 watts. Plug the inverter into a 12v DC outlet (cigarette lighter outlet), and you’re ready to go. The convenient 180-degree swivel head is designed to fit in all universal cigarette lighter plugs. Equipped with one 3-prong outlet, the 140BI also features automatic shutdown to protect your vehicle’s battery. Surge protection guards against power fluctuations from vehicle startup and shutdown.

The compact 140BI fits easily in tight areas and is the perfect device to power all your mobile/consumer electronics, small appliances, emergency equipment, and portable tools. It comes with a two-year limited warranty.

Product Features
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents your battery from draining.
  • 180-degree Swivel Head
    The cigarette lighter adapter is designed for universal placement in hard-to-reach areas.
  • Power/Surge LED
    Indicates the inverter’s status.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
WARNING

Specifications
Expand All
Input
Current 12 A
Input Plug Type 12VDC Auto Power Port
Output
On Battery Frequency 60 Hz
On Battery Voltage 12 VDC
Outlet Type 1 – NEMA 5-15R
Outlets – Total 1
Output Voltage 120 VAC
USB Charge Port No
Watts – Peak 140 W
Dimensions – Shipping
Shipping – Weight (kg) 0.31
Shipping – Weight (lb) 0.68
Warranty
Product Warranty 2 Year Limited Warranty
Downloads

CPS140BI DS

383.3KB

CPS140BI UM

6.4MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP