USB Chargers

TR22U3A

$9.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Power source: USB
  • USB charge ports: 2 – 3.1A Shared
  • Plug type: DC plug
  • LED indicator: Power
  • Warranty: 1 year
Overview

Product Overview

The CyberPower TR22U3A USB Charger includes two USB ports (3.1A shared) to quickly charge and power mobile devices on the go using your vehicle's 12V DC power outlet. This USB charger is perfect for tablets, smartphones, MP3 players, digital cameras, and similar mobile devices. The TR22U3A is backed by a one-year limited warranty.

Product Features
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • DC Plug
    Fits into your vehicle’s DC adapter.
  • Compact Design
    Ensures that the charger fits neatly in a briefcase, backpack, or luggage for easy portability and convenient use.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
What's In The Box

DC USB Charger

WARNING

This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Current 1.5 A
Input Connector DC Plug
Input Plug Type 12VDC Auto Power Port
Input Voltage Range 10.5 VDC – 15.5 VDC
Output
DC Power Ports None
USB Charge Port Yes
USB Charge Port Amperage 3.1 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Coax Protection RG6 None
Physical
Color Black
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 2.79 x 2.84 x 6.1 (cm)
Physical Dimensions – (WxHxD) (in) 1.1 x 1.12 x 2.4 (in)
Physical Dimensions – (WxHxD) (mm) 28 x 28 x 61 (mm)
Physical Weight (kg) 0.14
Physical Weight (lb) 0.3
Dimensions – Shipping
Shipping – Weight (kg) 2.89
Shipping – Weight (lb) 0.08
Shipping Dimensions – (WxHxD) (cm) 2.9 x 14.94 x 10.06 (cm)
Shipping Dimensions – (WxHxD) (in) 1.14 x 5.88 x 3.96 (in)
Shipping Dimensions – (WxHxD) (mm) 28.96 x 149.35 x 100.58 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Plug TypeUSB PortsUSB OutputDC Ports MSRP
 CPTDC2U1DCRC1 12VDC Auto Power Port22.1 Amps (Shared)1 $12.95
 TR22U3A 12VDC Auto Power Port23.1 Amps (Shared)None $9.99
 TR15U8A NEMA 1-15P58.6 Amps (Shared)None $31.99
 TR14A42U NEMA 1-15P44.2 Amps (Shared)None $26.95