GC3012


Extension Cords

MSRP $4.79

  • Outlet type: 3 NEMA 1-15R
  • Plug type: NEMA 1-15P
  • Plug style: Straight
  • Power cord: 12 ft.
  • Color: White

Product Description

GC3012 | Extension Cords
Power electrical equipment placed further away from the power source or outlet.

Product Overview


The GC3012 Indoor Extension Cord from CyberPower expands one outlet to three outlets, giving you a 12-foot reach. The Indoor Extension Cord is ideal for indoor office use.

  • Outlets
    Expands and extends one outlet into three (non-grounded) outlets
  • Safety Outlet Covers
    Protect children against accidental shocks
  • Power Cord
    Durable 12 foot power cord
GC3012 | Extension Cords
Power electrical equipment placed further away from the power source or outlet.
Input
Voltage 125V
Plug Type NEMA 1-15P
Cord Length 12 ft.
Plug Style Straight
Output
Outlet Type NEMA 1-15R
Outlets – Total 3
Technical Specs
Electrical Rating 125V/13A/60Hz

1625W Continuous Duty

Physical
Safety Covers Yes
Certifications
Safety ETL
GC3012 | Extension Cords
Power electrical equipment placed further away from the power source or outlet.
GC3012 | Extension Cords
Power electrical equipment placed further away from the power source or outlet.
GC3012 | Extension Cords
Power electrical equipment placed further away from the power source or outlet.
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

  • Was this Helpful ?
  • Yes   No

Our Technical Support team will be happy help you with technical questions during business hours.

Chat Live
Monday - Friday
7am — 6pm CST

CHAT NOW

Email
Monday - Friday
7am — 6pm CST
tech@cpsww.com

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

GC3012 | Extension Cords
Power electrical equipment placed further away from the power source or outlet.
 Model AmpsOutletsCord Length MSRP
 GC201 13 A26 in $2.77
 GC303 13 A33 ft $1.99
 GC3012 13 A312 ft $4.79
GC3012 | Extension Cords
Power electrical equipment placed further away from the power source or outlet.