Adapters & Taps

GT600P

$10.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Outlets: 6
  • Plug type: NEMA 5-15P
  • Plug style: Straight
  • Outlet type: NEMA 5-15R
  • Model color: White
Overview

Product Overview

The GT600P Swivel Wall Tap from CyberPower expands two grounded outlets into six grounded outlets and rotates for easy access. The Swivel Wall Tap features six standard spaced outlets in two columns of three outlets for versatile arrangement of plugs. Conveniently designed to fit behind furniture and appliances, this wall tap is ideal for small electronics, chargers, and household fixtures such as lamps.

The GT600P Swivel Wall Tap comes with a One-Year Limited Warranty. CyberPower wall taps come in a variety of designs for providing additional outlets.

Product Features
  • Outlets
    Expands two grounded outlets into six grounded outlets.
  • Swivel Outlets
    The two banks of swivel outlets are perfect for providing power protection and distribution from outlets located in tight spaces, such as behind a bookcase or desk.
  • Sturdy Case
    Constructed of impact-resistant material for maximum durability.
Compatible Products
Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length Walltap
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Nominal Input Voltage 120 VAC
Plug Style Wall Tap
Output
Electrical Rating 125VAC/15A/60Hz
1,875W Continuous Duty
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
USB Charge Port No
Surge Protection & Filtering
Coax Protection RG6 None
Physical
Color White
Form Factors Supported Direct Plug
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.11 x 14.4 x 5.69 (cm)
Physical Dimensions – (WxHxD) (in) 3.98 x 5.67 x 2.24 (in)
Physical Dimensions – (WxHxD) (mm) 101 x 144 x 57 (mm)
Physical Weight (kg) 0.23
Physical Weight (lb) 0.51
Dimensions – Shipping
Shipping – Weight (kg) 3.63
Shipping – Weight (lb) 8.0
Shipping Dimensions – (WxHxD) (cm) 11.43 x 18.08 x 6.35 (cm)
Shipping Dimensions – (WxHxD) (in) 4.5 x 7.12 x 2.5 (in)
Shipping Dimensions – (WxHxD) (mm) 114.3 x 180.85 x 63.5 (mm)
Certifications
Safety UL
Warranty
Product Warranty Limited Lifetime Warranty
Downloads
344 KB
119 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP