MP1043WW


Multi-Pack Solutions
  • Outlet type: NEMA 5-15R
  • Plug type: NEMA 1-15P
  • Outlet(s): 1
  • Plug style: Straight
  • Color: White
DISCONTINUED

Product Description

Product Overview


The MP1043WW Grounding Adapters 2-Pack from CyberPower fits three-prong plugs into two-prong outlets. Each adapter has one standard spaced, grounded outlet and features a wall tap design. CyberPower adapters come in a variety of designs.

  • Two-Prong Outlet
    Fits three-prong plugs into two-prong outlets
Technical Specs
Electrical Rating 125VAC/15A/60Hz
1,875W Continuous Duty
Dimensions
Physical Dimensions – (WxHxD) (cm) 2.69 x 3.91 x 4.5 (cm)
Physical Dimensions – (WxHxD) (in) 1.06 x 1.54 x 1.77 (in)
Physical Dimensions – (WxHxD) (mm) 27 x 39 x 45 (mm)
Weight (kg) 0.01
Weight (lb) 0.03
Dimensions – Shipping
Shipping – Weight (kg) 0.05
Shipping – Weight (lb) 0.1
Shipping Dimensions – (WxHxD) (cm) 11.43 x 3.18 x 13.34 (cm)
Shipping Dimensions – (WxHxD) (in) 4.5 x 1.25 x 5.25 (in)
Shipping Dimensions – (WxHxD) (mm) 114.3 x 31.75 x 133.35 (mm)
Input
Plug Style Straight
Output
Outlet Type NEMA 5-15R
Outlet Types NEMA 5-15R
Outlets – Total 1
Physical
Color White
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

TECHNICAL SUPPORT
Please contact our Tech Support department with installation, troubleshooting, or general product questions.
Hours of operation: Monday – Friday 7:00am – 6:00pm CST
Contact Tech Support: Submit Ticket Now

Our Technical Support team will be happy help you with technical questions during business hours.

Email
Monday - Friday
7am — 6pm CST
Visit our support page

Call Toll Free
Live Monday - Friday
7am — 6pm CST
1-877-297-6937 ( press 1 )

Ask a CyberPower tech support representative to contact you.



CyberPower Systems values your privacy and your information will never be rented or sold. Information provided will be used for CyberPower's internal use only. View our Privacy Policy.

 Model OutletsUSB PortsSurge ProtectionCord Length MSRP