Multi-Pack Surge

MP1088WW

DISCONTINUED
  • Surge suppression: 1500 J
  • Plug type: NEMA 5-15P
  • Outlet type: 3 NEMA 5-15R
  • Total USB Output: 18W
  • USB-C charge ports: 1
  • USB-C charge output: 15W
  • USB-A charge ports: 2
  • USB charge output: 3.6A (shared)
  • Volts: 125 V
  • EMI/RFI Filtration: Yes
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $100,000
Overview

Product Overview

The CyberPower MP1088WW multi-pack includes two units of the P3WSUC wall tap. The P3WSUC Wall Tap Surge Protector expands a household outlet to safely and conveniently power several devices from a single location. The wall tap design features swiveling outlets, 3 AC power outlets with 1500J of surge protection, 2 USB-A charging ports and 1 USB-C charging port. The P3WSUC provides peace of mind with 1500 joules of surge protection, safeguarding your connected devices and appliances.

Product Features
  • USB Charge Ports
    Rapidly charge and power USB-A and USB-C devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • MOV (Metal Oxide Varistor)
    MOV technology allows normal current to pass through the device while diverting any surge/spikes through the ground circuit. This safely protects all connected electronics along with the surge protector itself.
  • EMI/RFI Filters
    Filters against electromagnetic interference and radio frequency interference ensuring clean power for connected equipment.
  • Sturdy Case
    Constructed of impact-resistant material for maximum durability.
  • 1 Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

(2) Wall Taps w/ USB, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length Walltap
Input Plug Type NEMA 5-15P
Plug Style Wall Tap
Output
Outlet Type 3 – NEMA 5-15R
Outlets – Total 3
USB Charge Port Yes
USB Charge Port Amperage 3.6 Amps (Shared)
USB Charge Port Quantity 3
USB Charge Port Standard Type A
Type C
USB Charge Port Type 2 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 15 Watts
Surge Protection & Filtering
Coax Protection RG6 None
Physical
Color White
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.31 x 14.76 x 4.72 (cm)
Physical Dimensions – (WxHxD) (in) 4.06 x 5.81 x 1.86 (in)
Physical Dimensions – (WxHxD) (mm) 103 x 148 x 47 (mm)
Physical Weight (kg) 0.26
Physical Weight (lb) 0.57
Dimensions – Shipping
Shipping – Weight (kg) 0.61
Shipping – Weight (lb) 1.34
Shipping Dimensions – (WxHxD) (cm) 10.21 x 15.8 x 10.49 (cm)
Shipping Dimensions – (WxHxD) (in) 4.02 x 6.22 x 4.13 (in)
Shipping Dimensions – (WxHxD) (mm) 102.11 x 157.99 x 104.9 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited Warranty
Support
What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

What is a Connected Equipment Guarantee?

CyberPower will repair or replace properly connected equipment, under certain terms and conditions, if it is damaged by a power surge.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsUSB PortsSurge ProtectionCord LengthProtection MSRP
 B6032PK 6 - NEMA 5-15RNone600 J3 ft (0.9 m) $24.99
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $74.99
 MP1087SS 6 - NEMA 5-15RNone500 J3 ft (0.9 m) $24.95
 MP60BK 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 MP62BL 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99
 MP61WH 5 - NEMA 5-15R2350 J3 ft (0.9 m) $28.99